IESNA:LM-63-2002
[TEST]P1440191
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A5-D-U-ASYM-U-7027
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 51.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]11.9%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4965.4
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 51.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
63.3 57.7 82.1 100.9 121.8 139.1 150.3 158.6 167.7 175.3 184.4 192.0 200.4 207.3 215.0 223.3 237.2 259.5 297.8 358.3 
432.7 557.3 704.1 862.7 1015.1 1120.1 1209.2 1289.2 1359.5 1425.6 1481.9 1531.3 1536.2 1526.4 1501.4 1484.7 
1424.9 1351.1 1276.0 1176.5 1054.7 780.6 464.7 291.5 224.0 193.4 178.1 167.0 157.9 148.9 137.1 125.2 111.3 94.6 
77.9 62.6 48.0 34.1 25.0 18.8 14.6 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 58.4 80.7 101.6 122.4 137.8 148.9 157.9 166.3 174.6 183.7 190.6 199.0 205.9 213.6 222.6 235.9 258.1 296.4 354.1 
439.7 559.4 711.0 876.6 1012.3 1115.3 1204.3 1283.6 1361.5 1421.4 1479.1 1513.2 1520.9 1504.9 1479.1 1461.7 
1407.5 1337.9 1260.7 1166.7 1033.9 791.0 466.1 288.7 219.9 190.6 176.0 164.9 155.8 146.8 135.7 123.8 109.9 93.9 
77.9 62.6 47.3 34.1 25.0 19.5 13.9 9.7 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 59.1 80.0 101.6 121.8 137.1 147.5 156.5 165.6 174.6 183.0 189.9 197.6 203.8 211.5 220.5 233.1 257.4 296.4 359.7 
448.1 562.2 710.3 873.8 1008.1 1101.3 1189.0 1259.3 1330.2 1383.8 1429.0 1448.5 1444.3 1432.5 1399.1 1373.4 
1317.7 1250.2 1182.7 1099.3 987.2 770.2 456.4 283.2 219.2 189.9 174.6 163.5 154.5 146.1 135.0 123.1 109.9 95.3 
79.3 63.3 48.0 34.8 25.7 19.5 14.6 9.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 61.9 79.3 99.5 119.0 135.7 146.1 155.8 163.5 172.5 181.6 188.5 195.5 202.5 210.1 218.5 233.8 257.4 299.9 362.5 
453.6 560.8 693.6 846.0 958.0 1044.3 1143.1 1206.4 1273.9 1323.3 1360.9 1374.8 1363.6 1362.9 1342.8 1324.7 
1275.3 1207.8 1138.2 1057.5 939.9 735.4 461.3 282.5 212.9 186.5 171.2 160.7 151.7 143.3 134.3 121.8 109.9 95.3 
80.0 64.0 49.4 34.8 25.7 18.8 13.9 9.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 64.7 80.0 98.1 115.5 131.5 143.3 153.1 161.4 170.5 179.5 186.5 192.7 198.3 205.9 214.3 228.9 257.4 303.3 366.0 
464.1 582.3 727.7 869.0 987.9 1077.0 1173.0 1240.5 1297.5 1349.7 1390.8 1406.8 1400.5 1403.3 1385.2 1367.1 
1323.3 1255.1 1180.7 1097.9 984.5 807.7 494.0 295.0 223.3 192.0 176.7 164.9 155.8 146.8 136.4 124.5 112.0 96.7 
82.1 66.1 50.8 35.5 25.7 18.8 13.9 9.0 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 66.1 79.3 96.0 111.3 127.3 139.8 148.9 157.9 166.3 174.6 181.6 187.8 193.4 199.7 208.0 223.3 250.5 299.2 365.3 
455.7 574.7 713.8 858.5 960.8 1055.4 1135.4 1205.7 1261.4 1310.1 1342.8 1350.4 1355.3 1334.4 1327.5 1307.3 
1276.0 1213.4 1142.4 1063.8 968.5 800.8 516.9 304.0 224.0 192.7 176.7 164.9 155.1 146.1 135.7 124.5 112.7 98.1 
82.1 66.8 50.1 36.9 25.7 19.5 13.9 8.3 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 67.5 77.9 91.8 106.4 121.1 133.6 142.6 151.7 160.7 168.4 175.3 181.6 186.5 192.0 199.0 213.6 242.1 289.4 354.1 
443.9 549.6 695.0 839.1 945.5 1023.4 1105.5 1173.0 1240.5 1286.4 1324.7 1325.4 1325.4 1310.1 1298.9 1279.5 
1249.5 1191.1 1125.0 1046.4 949.0 805.7 519.0 304.0 224.0 192.0 176.0 163.5 154.5 144.0 135.7 124.5 112.7 99.5 
84.2 68.2 50.8 36.9 25.7 19.5 13.9 8.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 66.1 75.8 87.0 100.2 114.8 126.6 137.1 146.1 155.1 162.8 169.1 174.6 178.8 183.0 189.9 205.9 237.2 285.9 359.0 
448.7 562.8 702.0 830.0 926.0 992.8 1058.2 1116.7 1170.9 1210.6 1237.0 1238.4 1248.8 1213.4 1205.7 1197.4 
1167.4 1111.1 1049.9 983.1 901.0 771.6 503.7 295.0 216.4 185.8 170.5 160.0 151.0 141.9 132.9 121.8 110.6 98.1 
82.8 67.5 50.1 35.5 25.0 18.8 12.5 7.7 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 65.4 73.1 83.5 94.6 108.5 121.1 130.8 139.8 148.2 155.1 161.4 166.3 169.8 173.9 180.2 194.1 225.4 273.4 337.4 
428.6 532.9 669.3 786.9 882.9 949.0 1014.4 1080.5 1136.8 1177.9 1204.3 1207.8 1216.8 1200.8 1202.2 1193.9 
1158.4 1100.0 1035.9 965.0 891.2 772.3 525.3 301.3 217.1 183.0 166.3 156.5 148.2 137.8 128.7 117.6 107.1 94.6 
80.0 64.0 46.6 32.7 23.7 17.4 11.8 6.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 66.1 69.6 82.1 90.4 102.3 113.4 122.4 131.5 139.1 146.1 151.0 155.8 158.6 162.1 167.0 178.8 205.9 251.2 311.0 
391.0 497.4 615.0 731.2 817.5 882.9 935.8 989.3 1038.7 1076.3 1104.8 1109.7 1113.2 1113.2 1106.9 1100.6 
1067.3 1010.9 944.1 883.6 818.9 713.8 490.5 292.2 205.9 174.6 157.2 148.2 139.8 130.8 121.1 110.6 100.9 87.7 
73.1 58.4 42.4 29.9 22.3 16.0 11.1 6.3 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 64.7 66.1 79.3 87.7 98.1 109.2 118.3 125.9 133.6 140.5 146.1 150.3 153.8 155.8 161.4 173.2 197.6 238.6 295.0 
369.4 474.5 587.9 697.8 776.4 841.1 896.1 949.0 1000.5 1033.2 1059.6 1067.3 1065.2 1070.0 1065.9 1056.8 
1019.9 969.9 907.9 857.1 791.0 685.3 476.6 285.3 201.8 169.8 151.7 144.0 135.0 126.6 116.9 107.1 96.0 84.2 
69.6 55.7 39.7 28.5 20.2 14.6 9.7 5.6 2.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 63.3 62.6 75.8 83.5 93.9 104.4 112.7 120.4 128.0 134.3 139.8 144.0 147.5 149.6 154.5 164.9 189.2 226.1 284.6 
355.5 447.4 551.0 660.9 739.6 807.7 862.7 907.9 951.8 989.3 1021.3 1033.9 1030.4 1042.9 1040.1 1026.9 
995.6 938.5 878.0 827.2 766.7 664.4 460.6 273.4 195.5 163.5 146.8 139.1 130.1 121.8 112.7 102.3 91.8 79.3 
66.1 52.2 37.6 26.4 18.8 13.2 8.3 4.2 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 60.5 54.3 67.5 77.2 86.3 95.3 103.0 109.9 115.5 121.8 127.3 132.2 135.7 138.5 141.2 150.3 170.5 203.2 253.2 
317.9 401.4 513.5 608.1 681.8 741.0 791.7 834.2 874.5 910.7 937.8 957.3 949.0 962.2 952.5 939.2 
906.5 863.4 807.7 763.9 702.0 618.5 429.3 254.6 185.1 151.7 136.4 127.3 119.7 110.6 102.3 93.2 83.5 72.4 
59.1 46.6 32.7 22.3 16.0 11.1 7.0 2.8 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 59.1 46.6 59.8 69.6 78.6 86.3 93.2 98.8 105.1 109.9 115.5 119.7 123.8 127.3 130.8 137.8 153.8 180.9 219.2 
275.5 345.8 431.4 518.3 585.1 636.6 680.4 722.9 757.7 787.6 809.1 827.2 817.5 822.4 818.2 805.0 779.2 
741.7 699.9 659.6 605.3 523.9 363.9 220.5 162.8 132.9 120.4 111.3 104.4 96.7 89.1 81.4 72.4 62.6 50.8 39.0 27.8 
19.5 13.9 9.0 5.6 2.8 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 52.2 41.7 51.5 61.9 71.7 79.3 84.9 89.7 95.3 100.2 104.4 108.5 112.7 116.2 119.7 125.2 136.4 158.6 190.6 238.6 
295.7 368.7 436.2 491.9 529.5 566.3 599.0 633.1 658.9 680.4 697.1 685.3 692.9 686.0 671.4 647.7 611.5 575.4 538.5 
494.0 427.2 299.9 189.2 137.8 114.1 102.3 93.9 87.0 80.7 74.4 67.5 59.1 50.8 41.0 30.6 21.6 15.3 11.1 7.7 4.2 2.1 0.7 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 45.9 36.9 45.2 54.3 64.0 71.7 76.5 80.7 84.2 88.4 92.5 96.0 99.5 103.0 106.4 112.0 121.1 138.5 164.2 198.3 
243.5 297.8 350.6 389.6 421.6 450.1 478.7 507.2 528.8 546.8 560.1 551.0 558.7 548.9 536.4 514.1 486.3 455.0 425.8 
390.3 339.5 239.3 157.2 116.2 96.7 86.3 77.9 71.0 64.7 58.4 52.2 45.9 38.3 30.6 23.0 16.7 11.8 7.7 4.9 2.8 0.7 0.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 41.0 32.7 39.0 47.3 57.1 64.7 68.9 72.4 75.8 79.3 82.8 86.3 90.4 93.9 98.1 103.7 111.3 123.8 142.6 167.7 
200.4 240.0 277.6 308.2 330.5 351.3 375.7 396.6 416.0 431.4 446.7 442.5 448.1 437.6 424.4 404.2 384.0 361.8 340.2 
312.4 268.6 194.8 128.7 97.4 80.0 71.0 63.3 57.1 51.5 46.6 41.0 35.5 29.2 23.7 17.4 12.5 9.0 6.3 4.2 2.1 1.4 0.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.3 39.0 29.2 33.4 41.0 51.5 59.1 62.6 65.4 68.9 72.4 75.8 79.3 82.8 86.3 91.1 96.0 102.3 112.0 125.9 144.7 168.4 
192.7 219.9 241.4 256.0 267.9 281.8 295.0 301.9 305.4 308.2 309.6 304.7 297.8 287.3 277.6 266.5 254.6 238.6 217.8 
189.9 139.1 96.7 75.8 64.0 56.4 50.8 45.9 41.0 36.9 32.0 27.8 23.0 18.1 13.9 10.4 7.0 5.6 3.5 2.1 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
63.3 39.0 26.4 30.6 36.2 48.0 55.7 59.1 61.9 64.0 67.5 69.6 72.4 75.8 79.3 84.2 89.7 96.0 104.4 113.4 125.9 141.9 
156.5 171.8 185.1 193.4 205.2 215.0 228.2 234.5 237.2 237.2 238.6 236.5 231.7 224.7 217.8 208.7 196.9 184.4 164.9 
140.5 105.1 79.3 64.7 56.4 49.4 44.5 40.4 36.2 31.3 27.1 23.0 18.8 15.3 11.8 9.0 6.3 4.9 3.5 2.1 1.4 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
63.3 40.4 23.7 27.1 34.1 44.5 54.3 57.1 59.1 61.2 64.0 66.1 68.9 72.4 75.1 80.0 85.6 91.1 98.1 105.8 114.1 123.1 131.5 
142.6 152.4 162.8 175.3 191.3 201.1 214.3 222.6 226.1 226.8 226.8 221.9 217.1 210.8 202.5 187.8 173.2 153.8 128.7 
95.3 71.7 59.1 51.5 45.9 41.0 36.9 32.7 28.5 24.4 20.2 16.7 13.2 10.4 7.7 5.6 4.2 2.8 1.4 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
63.3 40.4 23.7 26.4 34.1 43.8 53.6 57.1 59.1 61.2 64.0 66.1 68.9 71.7 75.1 79.3 84.9 90.4 98.1 105.8 112.7 121.1 129.4 
138.5 148.9 158.6 169.1 184.4 202.5 213.6 219.9 226.1 228.9 231.0 230.3 228.2 220.5 209.4 193.4 178.1 158.6 132.9 
98.1 73.7 59.8 52.2 45.9 41.7 36.9 33.4 28.5 24.4 20.2 16.7 13.2 10.4 7.7 5.6 4.2 2.8 1.4 0.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
